GAI-TRONICS
Image of ICP9012A CommandPLUS Dispatch Console - 12 Channel
Image of ICP9012A CommandPLUS Dispatch Console - 12 Channel

CommandPLUS Dispatch Console - 12 Channel

Brand: GAI-Tronics

Catalog ID: ICP9012A

The CommandPLUS Radio Dispatch Consoles are capable of controlling up to 12 conventional base radios. The CommandPLUS is a compact, feature rich console capable of supporting multiple dispatcher locations.

  • Available in 12 Channel Control
  • 4 Channel Expansion Kits Support System Growth
  • Accommodates 10 Consoles per System
  • Supports Tone, DC and E&M Control Types
  • Stack Paging
  • One-Button Paging
  • Multi-Channel Sequential Group Paging
  • Multiple Alert Tones (4)
  • Alert Page
  • Multi-Channel Radio Patch
  • Paging Encoder for Individual or Group Paging
  • DTMF Decode for Automatic Number Identification
  • Full-Duplex Telephone Interface Capability
  • Select Channel Volume Control
  • Programmable Channel Buttons
  • Adjustable Alert and Paging Tones
  • Added Program Security
  • Enhanced Multi-Tasking Operation
  • Supports Headset, Gooseneck Mic, Desk Mic and Footswitch
  • Easy to use Windows® based Programming Application
  • Audio Output to Logging Voice Recorder
  • MDC1200 Option

Product details

General

Application

  • Police, Fire, Ambulance, Mobile Command Centers
  • Utilities, Taxis, Airlines
  • Forestry, Parks, Recreation
  • Industries, Municipalities, Construction
  • Security & Public Safety

Catalog Number

ICP9012A

Color

Black

Signal Type

Analog

Type

Consoles

Dimensions

Cubic Capacity

1859.625 cu.in

Depth

13.5 in

Dimensions - Shipping

20.25 x 18.25 x 12.75

Height

9.5 in

Weight

21 lb

Width

14.5 in

Electrical Ratings

Signal

600 Ohm

Voltage Rating Description

12-15 VDC

Certifications And Compliance

Certified Listed

UL/CSA/FCC

Resources and downloads