GAI-TRONICS
Image of 394AL-712 RED ALERT® Series, VoIP Hands-free Emergency Telephones - Model 394AL-712

RED ALERT® Series, VoIP Hands-free Emergency Telephones - Model 394AL-712

$2,859.95 USD

Brand: GAI-Tronics

Catalog ID: 394AL-712

GAI-TRONICS’ RED ALERT® Hands-free VoIP Surface-Mount Telephones are designed to provide direct point-to-point communication between personnel throughout a facility over an existing Internet Protocol LAN. The VoIP telephones are intended for connection to a 10/100 BaseT Ethernet and operate using power-over-Ethernet or an alternative power source. The VoIP telephone features real-time alarm reporting that enables system supervisors to monitor the phone’s activity and address callers needs or maintenance issues immediately.

  • Power Over Ethernet or Alternative 24-48 V dc Supply
  • SIP Compatible
  • Four Inputs and Two Outputs Per Phone
  • Auto Answer
  • Multicast Capable (Up to 8 Addresses)

General

Application

Emerg. Telephone Comm., wireless (campuses, parking lots, paths)

Catalog Number

394AL-712

Color

Yellow

Connectivity Options

VoIP

Material Type

Aluminum

Mount location

Surface-Mount

Operating Temperature

-4°F to +131°F / -20°C to +55 °C

Output Level Speaker

87 dB @ 1 M

Series

RED ALERT® Series

Signal Type

VoIP - SIP

Specifications

UL/CSA, FCC

Temperature Rating

-4°F to +131°F (-20°C to +55°C)

Type

  • Emergency Telephones
  • HELP Button

Weather Rating

Type 3R

Dimensions

Dimensions

4.0 in x 8.0 in x 9.5 in

Dimensions - Shipping

13.0 x 12.0 x 8.0

Height

9.5 in

Length

4 in

Weight

7.8 lb

Width

8 in

Electrical Ratings

Signal

WiFi

Voltage Rating Description

24-48 VDC

Certifications And Compliance

Certification

UL/CSA/FCC

Certified Listed

UL/CSA/FCC

Compliance

FCC CRF 47 Part 15

Weather Rating

Type 3R

Operational

Connectivity Options

VoIP

Operating Temperature

-4°F to +131°F / -20°C to +55 °C

Output Level Speaker

87 dB @ 1 M

Storage Temperature Range

-40° C to +70° C

Temperature Rating

-4°F to +131°F (-20°C to +55°C)

Configuration

Mount location

Surface-Mount