Brand: GAI-Tronics
Catalog ID: XCP0030A
Catalog Number
XCP0030A
Color
Black
Type
Kits
Dimensions
13.15 in x 2.05 in x 1.875 in
Dimensions - Shipping
18.0 x 6.0 x 4.0
Height
1.875 in
Length
13.15 in
Weight
2 lb
Width
2.05 in