Brand: GAI-Tronics
Catalog ID: XAAB002A
Application
Catalog Number
XAAB002A
Color
Black
Operating Temperature
0°C to 60 °C
Signal Type
Analog
Type
Dimensions
4.25 in x 6.4 in x 1.55 in
Dimensions - Shipping
15.625 x 10.75 x 4.56
Height
1.55 in
Length
4.25 in
Weight
3 lb
Width
6.4 in
Signal
Various
Voltage Rating Description
9.0 - 16.0 VDC