GAI-TRONICS
Image of 13310-411 Class II Division 1, 25W Horn Speaker for Dust Environments (16 ohm)
Image of 13310-411 Class II Division 1, 25W Horn Speaker for Dust Environments (16 ohm)

Class II Division 1, 25W Horn Speaker for Dust Environments (16 ohm)

Brand: GAI-Tronics

Catalog ID: 13310-411

The 13310 integral re-entrant horn loudspeakers are UL and cUL approved for Class II Division 1 rated areas. Their aluminum driver enclosures are rated type 4X making them ideal for arduous outdoor environments. All model offerings are fitted with a 316 stainless steel mounting bracket as standard.

  • Integral speaker voice coil
  • 25W rating

Product details

General

Catalog Number

13310-411

Color

Gray (RAL7038)

Operating Temperature

-40 °F to +158 °F

Storage Temperature Range

-58 °F to +158 °F

Weather Rating

NEMA 4, 4X, 3R, 13

Electrical Ratings

Wattage

25 W

Certifications And Compliance

Certification

  • UL
  • cUL

Certified Listed

UL 1480 Ed. 6

Hazardous Rating(s)

  • Class II Division 1, FG, T6, Ta -40°C to +70°C
  • Class II Division 2, FG, T6, Ta -40°C to +70°C
  • Class III Division 1 & 2