GAI-TRONICS
Image of 115-02-001J-112 Commander (VoIP) yellow, steel cord (0.745 metre), 18 button (CE Marked)
Image of 115-02-001J-112 Commander (VoIP) yellow, steel cord (0.745 metre), 18 button (CE Marked)

Commander (VoIP) yellow, steel cord (0.745 metre), 18 button (CE Marked)

Brand: GAI-Tronics

Catalog ID: 115-02-001J-112

The Commander family of telephones are tough, weather resistant units built to withstand abuse and environmental extremes; moulded in glass filled polyester to prevent rust and corrosion. It is simple to install with fixings concealed from view giving increased security from vandalism. GAI-TRONICS' VoIP-SIP telephones support Power over Ethernet (PoE) to combine power and connection to LAN or WAN, offering a wealth of additional features including real-time reporting via SNMP, and can be configured by web browser.

  • Commander VoIP
  • SIP compatiable
  • 18 Button
  • Full Keypad
  • CE Marked

Product details

General

Catalog Number

115-02-001J-112

CE Compliant

Yes

Color

Yellow

Connectivity Options

VoIP

Mount location

Surface-Mount & Desk Mounting

Operating Temperature

-40° C to +60° C

Type

  • 18 Button
  • Weather Resistant & Vandal Resistant Telephones

Certifications And Compliance

CE Compliant

Yes