GAI-TRONICS
Image of 116-02-0021-102 DDA Help Point (VoIP) 1 button, hands-free (faceplate only)
Image of 116-02-0021-102 DDA Help Point (VoIP) 1 button, hands-free (faceplate only)

DDA Help Point (VoIP) 1 button, hands-free (faceplate only)

Brand: GAI-Tronics

Catalog ID: 116-02-0021-102

This Help Point incorporates features to assist with special needs and designed to comply with The Equality Act 2010 (EA). It is finished in contrasting colours, with a raised 32mm button. Raised text, Braille and inductive loop are standard. The Help Point telephones are vandal and weather resistant, providing hands-free loudspeaking communications for any public area. The internal components are protected by a weather resistant enclosure behind the faceplate.The VoIP-SIP telephone supports Power over Ethernet (PoE) to combine power and connection to LAN or WAN, offering a wealth of additional features including real-time reporting via SNMP, and can be configured by web browser.

  • DDA Help Point VoIP
  • SIP compatiable
  • 0 Button Memory dial
  • CE Marked
  • Faceplate only

Product details

General

Catalog Number

116-02-0021-102

CE Compliant

Yes

Color

Yellow

Connectivity Options

VoIP

Mount location

Flush-Mount

Operating Temperature

-40° C to +60° C

Signal Type

VoIP - SIP

Specifications

CE

Storage Temperature Range

-40° C to +70° C

Type

One-Button

Weather Rating

IP65

Dimensions

Dimensions

1.9 in x 7.1 in x 13.9 in

Dimensions - Shipping

14.5 x 9.0 x 5.75

Height

13.9 in

Length

1.9 in

Weight

8.8 lb

Width

7.1 in

Electrical Ratings

Signal

Ethernet

Voltage Rating Description

24-48 VDC or PoE

Certifications And Compliance

CE Compliant

Yes