GAI-TRONICS
Image of ITR2000A Enhanced Tone Remote Deskset
Image of ITR2000A Enhanced Tone Remote Deskset

Enhanced Tone Remote Deskset

Brand: GAI-Tronics

Catalog ID: ITR2000A

The ITR2000A Tone Remote Deskset is an excellent tool for maximizing the flexibility and effectiveness of radio systems. Used with an ITA2000A GAI-Tronics tone remote adapter, the ITR2000A provides numerous options for remote control of conventional base station radios.

  • Parallel Status Updating
  • Programmable 4-Frequency Control
  • Multiple Parallel Deskset Support
  • Selectable Parallel Transmit Audio Mute
  • Monitor
  • PC Programmable

Product details

General

Application

  • Police, Fire, Ambulance
  • Utilities, Taxis, Airlines
  • Forestry, Parks, Recreation
  • Industries, Municipalities, Construction
  • Security & Public Safety

Catalog Number

ITR2000A

Color

Black

Signal Type

Analog

Specifications

UL/CSA, FCC

Type

Desksets

UPC

850025795531

Dimensions

Dimensions

8.9 in x 7.6 in x 4.7 in

Dimensions - Shipping

15.63 x 10.75 x 9.56

Height

4.7 in

Length

8.9 in

Weight

3.2 lb

Width

7.6 in

Electrical Ratings

Signal

600 Ohm

Voltage Rating Description

10.5 - 16 VDC

Certifications And Compliance

Certified Listed

UL/CSA/FCC

Resources and downloads