Brand: GAI-Tronics
Catalog ID: 276-710
Application
Indoor & Outdoor Use (Type 3R)
Catalog Number
276-710
Color
Silver
Connectivity Options
VoIP
Construction
Front Panel: 14-Gauge Type 304 Brushed Stainless Steel; Dust Cover: 16-Gauge Cold-Rolled Steel With Black Polyurethane Finish
Mount location
Flush-Mount
Operating Temperature
-4°F to +131°F / -20°C to +55 °C
Output Level Ringer
86 dBA @ 2 ft.
Signal Type
VoIP - SIP
Specifications
UL/CSA, FCC
Storage Temperature Range
-40° C to +70° C
Temperature Rating
-4°F to +131°F (-20°C to +55°C)
Type
Keypad
Weather Rating
Type 3R
Dimensions
2.44 in x 10.0 in x 12.0 in
Dimensions - Shipping
16.5 x 16.0 x 10.0
Height
12 in
Length
2.44 in
Weight
7 lb
Width
10 in
Signal
Ethernet
Voltage Rating Description
24-48 VDC or PoE
Certification
UL/CSA/FCC
Certified Listed
UL/CSA/FCC
Compliance
FCC CRF 47 Part 15