Brand: GAI-Tronics
Catalog ID: XCP0140A
Catalog Number
XCP0140A
Color
Black
Type
Accessories
Dimensions
4.79 in x 4.0 in x 1.3 in
Dimensions - Shipping
11.125 x 8.625 x 2.0
Height
1.3 in
Length
4.79 in
Weight
2 lb
Width
4 in