Brand: GAI-Tronics
Catalog ID: AM7030
Application
LST II (One 12 Volt Battery)
Catalog Number
AM7030
Material
Stainless Steel, 16 Gauge
Temperature Range
-30° C to 60° C
Cubic Capacity
261.5275 cu.in
Depth
3.25
Height
12.38 in
Width
6.5 in