Brand: GAI-Tronics
Catalog ID: 820-730G502
Catalog Number
820-730G502
Color
Gray
Material
Aluminum
Output Level Speaker
8 Ohm
Power
30 W
Series
ICS
Signal Type
Analog
Weather Rating
IP66
Cubic Capacity
1541.83095 cu.in
Depth
8.25 in
Height
14.31 in
Weight
49 lb
Width
13.06 in
Input Voltage
24 VDC
Signal
33 Ohm
Voltage Rating
24 VDC
Certified Listed
IEC
Hazardous Rating(s)
IEC Zone 1