GAI-TRONICS
SKU-820-750G502
SKU-820-750G502

Plant Paging Station

Brand:

GAI-Tronics

Catalog ID:

820-750G502

ICS SmartSeries Hazardous Area Speaker Amplifier Station - 100-240 VAC - IEC Zone 1, 8-ohm speaker output with SmartVolume - SmartSeries features with RTU input/output - Gray finish

Product details

General

Catalog Number

820-750G502

Color

Gray

Material

Aluminum

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Weather Rating

IP66

Dimensions

Cubic Capacity

1541.83095 cu.in

Depth

8.25 in

Height

14.31 in

Weight

49 lb

Width

13.06 in

Electrical Ratings

Input Voltage

24 VDC

Signal

33 Ohm

Voltage Rating

24 VDC

Certifications And Compliance

Certified Listed

IEC

Hazardous Rating(s)

IEC Zone 1

Resources and downloads