GAI-TRONICS
Image of 821-111D100 Plant Paging/Intercom Station
Image of 821-111D100 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand: GAI-Tronics

Catalog ID: 821-111D100

ICS Outdoor Handset/Speaker Single-party Station - 100-240VAC - UL Class I, Div. 2 - 8-ohm speaker output - Orange finish, 6' PVC handset cord

Industrial Communication System

Product details

General

Catalog Number

821-111D100

Color

Orange

Material

GRP / Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Type

  • Single Party
  • 8-ohm speaker output

Weather Rating

NEMA Type 4X

Dimensions

Cubic Capacity

1670.97 cu.in

Depth

10.5 in

Height

14.6 in

Weight

13 lb

Width

10.9 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Resources and downloads