GAI-TRONICS
Image of 830-840A1A0 Plant Paging/Intercom Station
Image of 830-840A1A0 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand: GAI-Tronics

Catalog ID: 830-840A1A0

ICS Remote Handset/Speaker Amplifier Station, 24 VDC, 8-ohm speaker output with SmartVolume, SmartSeries features, Orange finish, PCBA tropicalization, UL Safe Area

Industrial Communication System

Product details

General

Catalog Number

830-840A1A0

Color

Orange

Material

Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Type

Remote Handset/Speaker Amplifier Station

Weather Rating

NEMA Type 12

Dimensions

Cubic Capacity

985.6491 cu.in

Depth

8.18 in

Height

14.5 in

Weight

11 lb

Width

8.31 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Safe Area

Resources and downloads