GAI-TRONICS
Image of 865-001A100 Plant Paging/Intercom Subset

Plant Paging/Intercom Subset

Brand: GAI-Tronics

Catalog ID: 865-001A100

ICS / SP2 Remote Desk-edge Multi-party Subset, UL Safe area, Orange finish, 6' PVC handset cord

Industrial Communication System

General

Catalog Number

865-001A100

Color

Orange

Material

Steel

Power

N/A

Series

  • ICS/SP2 Series

Signal Type

Analog

Type

Remote Desk-Edge Subset

UPC

783586234143

Weather Rating

NEMA Type 1

Dimensions

Cubic Capacity

111.8095 cu.in

Depth

7.01 in

Height

5 in

Weight

4 lb

Width

3.19 in

Electrical Ratings

Power

N/A

Signal

N/A

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Safe Area

Weather Rating

NEMA Type 1