Brand: GAI-Tronics
Catalog ID: 232-001
Catalog Number
232-001
Color
Black
Material
14-gauge Cold-Rolled Steel
Mount location
Pole Mount
Dimensions
1.41 in x 5.06 in x 8.88 in
Dimensions - Shipping
15.875 x 12.0 x 3.5
Height
8.88 in
Length
1.41 in
Weight
4 lb
Width
5.06 in