GAI-TRONICS
Image of 230-001 Pole Mounting Kit (for 25x, 351, 354, XB001)
Image of 230-001 Pole Mounting Kit (for 25x, 351, 354, XB001)

Pole Mounting Kit (for 25x, 351, 354, XB001)

Brand: GAI-Tronics

Catalog ID: 230-001

GAI-TRONICS' Pole Mount brackets provide a suitable mounting surface for a variety of pole shapes. The universal bands are capable of securing the bracket to poles that are between 2.5 inches and 15 inches in diameter.

Pole Mounting Kit

Product details

General

Catalog Number

230-001

Color

Black

Material

14-gauge Cold-Rolled Steel

Mount location

Pole Mount

Dimensions

Dimensions

0.7 in x 8 in x 9.5 in

Dimensions - Shipping

15.875 x 12.0 x 3.5

Height

9.5 in

Length

0.7 in

Weight

5 lb

Width

8 in

Resources and downloads

Specifications