GAI-TRONICS
Image of 392-001 RED ALERT® Telephones - Model 392-001
Image of 392-001 RED ALERT® Telephones - Model 392-001

RED ALERT® Telephones - Model 392-001

Brand: GAI-Tronics

Catalog ID: 392-001

GAI-TRONICS’ Model 392-001 RED ALERT® Handsfree Telephone is designed to provide clear and reliable communications in almost any environment. The Model 392-001 is considered to be Type 3R weatherproof compliant when installed in a GAI-Tronics surface-mount enclosure, free-standing stanchion, wall-mount stanchion or simply recessed into an existing wall.

  • Weather-resistant (Type 3R) Flush-Mount Design
  • Telephone Line Powered, (No Battery or External Power Required for Telephone Operation)
  • CALL Pushbutton for Keypad Use
  • Standard or SMART Operation
  • Braille, Sealed Chrome-plated Keypad
  • Auto Answer (with Silent Monitoring)
  • (2) Programmable Auxiliary Outputs for Peripheral Equipment Control
  • Operating Range of -20° C to +60° C
  • Call Received When Lit LED
  • 14-gauge Brushed Stainless Steel Panel
  • 16-gauge Cold-Rolled Steel Back Box with Black Polyurethane Finish
  • Silkscreened Graphics
  • UL/CSA 60950 Compliant
  • FCC Part 68 Certified
  • ADA Compliant

Product details

General

Catalog Number

392-001

Color

Silver

Connectivity Options

Analog

Mount location

Flush-Mount

Output Level Speaker

87 dB @ 1 M

Signal Type

Analog

Specifications

UL/CSA, FCC, IC

Type

Access Telephones

Weather Rating

Type 4X

Dimensions

Dimensions

4.0 in x 8.0 in x 9.5 in

Dimensions - Shipping

16.5 x 16.0 x 10.0

Height

9.5 in

Length

4 in

Weight

7.2 lb

Width

8 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

Certified Listed

UL/CSA, FCC, IC