GAI-TRONICS
Image of 12576-501 Rackmount Access Panel with LCD (Model 12576-501)
Image of 12576-501 Rackmount Access Panel with LCD (Model 12576-501)

Rackmount Access Panel with LCD (Model 12576-501)

Brand: GAI-Tronics

Catalog ID: 12576-501

Console models include an integral display, handset and programmable switch/lamp array. Rear connections are available for remote amplified speaker and sounder attachments. These models are available with a 28 button configuration. The handset supports paging and/or party line communications as determined by the system configuration. Models with a display include an LCD screen, acknowledge switch sounder and lamp, and previous switch. The VFD allows operator review of textual system status messages including system alarm initiation, faults and operation information. A sounder and lamp alert the operator of system status changes

  • 28-button keypad
  • LCD Screen
  • Hearing Aid Compatible Handset
  • System Configurable
  • A front panel speaker with volume control
  • 24 external driver outputs provide 5 VDC to power remote indicators and relays
  • 5 external switch inputs enable remote activation of page switch, alarms, etc
  • An external audio input
  • Options: keypad cover or keypad lock to prevent accidental alarm activation
  • Access Panel Label Template (word doc. - download)

Product details

General

Catalog Number

12576-501

Mount location

Rackmount

Operating Temperature

+32 °F to +120 °F; 0 °C to +49 °C

Series

ADVANCE SmartSeries

Dimensions

Cubic Capacity

954.2598 cu.in

Depth

4.11

Height

12.22 in

Weight

14.5 lb

Width

19 in

Electrical Ratings

Input Voltage

120/230 VAC