Brand: GAI-Tronics
Catalog ID: XPS002A
Catalog Number
XPS002A
Color
Black
Specifications
UL
Type
Power Supplies
Dimensions - Shipping
As required
Weight
3 lb
Input Voltage
120 VAC
Output Voltage
9 VDC
Certified Listed