GAI-TRONICS
Image of 701-904ICS Smart Handset/Speaker Amplifier/Aux Amplifier

Smart Handset/Speaker Amplifier/Aux Amplifier

Brand: GAI-Tronics

Catalog ID: 701-904ICS

ICS Upgrade Amplifiers simply plug in to existing GAI-Tronics 700-series Page/Party® and SmartSeries enclosures, making upgrading existing systems simple and cost-effective.

  • SmartSeries
  • 30 watt speaker amplifier with ambient noise sensing
  • Handset with noise-cancelling microphone
  • Compatible with AC 16-pin Page/Party enclosures
  • AC powered
  • Headset jack

General

Catalog Number

701-904ICS

Series

ICS SmartSeries

Size

8.1 in x 8.1 in x 6.1 in

Type

SmartSeries Handset/Speaker Amplifier with Headset Jack

Dimensions

Size

8.1 in x 8.1 in x 6.1 in

Electrical Ratings

Input Voltage

120 VAC

Certifications And Compliance

Hazardous Rating(s)

UL Division 2