A Hubbell Company
Our Brands
Careers
Sustainability
LOGIN
MY LISTS
Products
Emergency Communications
Emergency Phones
Towers and Wall-Mount Communication Stations
HUBBCOM™ IP Devices
HUBBCOM™ IP Devices with Temperature Sensing
HUBBCOM™ Media Server
Multi-function IP Endpoint
Mass Notification
Accessories
Addressable Amplified Speakers
Head-End Equipment
Towers & Modules
Mining Communications
Ground Sentinel® Systems
Loudspeaking Telephone
Mine Dial & Page Telephone
Paging & Intercom
ADVANCE
ADVANCE Lite
Ancillary
Drivers
EZ Page Intercom
View All
Public Address & General Alarm
Elemec3
Inputs & Outputs
IP Access Panel Lite
IP Controller
Radio Communications
Industrial Radio
Radio Dispatch Products
Accessories
Adapters / Termination Panels
Addressable Amplified Speaker
Audio Accessory Box
Consoles
View All
Telephones
Ancillary
Enclosures
Hands-free Telephones
HUBBCOM™ IP Devices
Mounting Kits / Mounting Posts & Accessories
View All
Solutions
Solutions By Market
Business Campuses
Education
Healthcare
Industrial
Military & Government
Mining
Oil & Gas
Power Generation
Public Safety & Security
Transit - Public Transport
Transit – Mass Transit Communications
Wastewater Treatment Facility
Solutions By Product Type
Auteldac 6
Blue Light Emergency Towers
Clean Room Phones
Contactless Communications
Emergency Phones
Hubbcom™ IP Devices
Rugged Industrial Phones
Touchless Communications
Markets
Take a Tour
Business Campuses
Education
Healthcare
Industrial
Military & Government
Mining
Oil & Gas
Power Generation
Public Safety & Security
Transit - Public Transport
Transit – Mass Transit Communications
Wastewater Treatment Facility
Resources
Useful Links
Manuals
Product Literature
Certificates & Approvals
ENGINEERING SPECIFICATIONS
TONE REFERENCE LIBRARY
Our Company
About Us
Blog
Contact Us
Find a Sales Contact
Our Locations
Where to Buy
White Paper
Hubbell Connect (previously MyHubbell)
Technical Service & Support
About Technical Service
Contact Technical Service
VOIP TELEPHONE SUPPORT
Return for Credit & Product Repairs (U.S.)
Returns for Repair (U.K.)
Returns for Credit or Replacement (U.K.)
Firmware
HUBBCOM™ Firmware
SP2 Firmware
Software
Audio Messenger Interface (AMI) ACT Software
GUDA - GAI-TRONICS Universal Device Application
Elemec3 - Network PA/GA System
MODBUS Software Download
SP2 - VoIP Multicast Paging & Intercom
Telephone Management Application Software Upgrade (TMA)
GAI-TRONICS' Apps
Elemec3 - IP Access Panel (IPAP) - Download Free App
CONTACT US
Strobe Mounting Bracket Assembly (4115A)
Request a Quote
Brand:
GAI-Tronics
Catalog ID:
4115A
The Model 4115A Surface-Mount Strobe Mounting Bracket Assembly includes the following components: aluminum wall-mounting bracket, 3/4” NPT entrance and exit, Gasketed access cover with stainless steel screws, 10” galvanized conduit pipe nipple, 3/4” NPT, 90° aluminum elbow, pipe nipple lock nut
Product details
Resources and downloads
Product details
General
Catalog Number
4115A
Mount location
Surface-Mount
Resources and downloads
Specifications
4115A
Literature
LED Strobe with 4115A Surface-Mount Strobe Mounting Bracket Assembly
Installation Manuals
Download All
Model 4115A Surface-Mount Strobe Mounting Bracket Assembly
Telephone Installation Safety Rules
Sales Drawings
Strobe Mounting Details - 4115A