MY LISTS
GAI-TRONICS

Healthcare Solutions Brochure


DOWNLOAD

 

SEARCHING FOR HANDS-FREE COMMUNICATIONS FOR YOUR CLEAN ROOM FACILITY?

GAI-TRONICS has been a leading manufacturer of Clean Room Phones for more than 30 years. Our unrivaled Clean Room Phone provides hands-free communications for environments that require a sterile, particulate-free surface for utilization by gloved hands.

 

 

CLEAN PHONE APPLICATIONS

 

 


Healthcare

Food Processing

Semi Conductor

Pharmaceutical

Biotechnology

Laboratories

 

 

SOLUTIONS FOR CLEAN ROOMS

 

 

GAI-TRONICS Clean Phone® Telephone offers hands-free communications for clean rooms and sterile environments. The panel on this phone is sealed with an overlay to keep the phone particulate free and makes cleaning fast and easy. Additionally, the panel is resistant to more than 60 chemicals.

The Clean Room Speaker is ideal for clean rooms and sterile environments. The speaker is designed to provide crystal clear audio for use in public address and general alarm applications. The clean room speaker can be ceiling or flush mounted into a wall. Similar to the clean room phone, the speaker is sealed with an overlay that allows for wipe-downs while keeping the environment particulate free.