GAI-TRONICS
Image of DSP25EEXMN-8 25 Watt, 8 ohm ATEX Approved Speaker - Model DSP25EEXMN-8
Image of DSP25EEXMN-8 25 Watt, 8 ohm ATEX Approved Speaker - Model DSP25EEXMN-8

25 Watt, 8 ohm ATEX Approved Speaker - Model DSP25EEXMN-8

Brand: GAI-Tronics

Catalog ID: DSP25EEXMN-8

Non-Corrosive, Weatherproof, IP-66, 25 Watt Speaker in 8 Ohm

  • 25 Watt Speaker in 8 Ohm or 70/100V XFMR
  • Non-Corrosive, Weatherproof, IP-66
  • Anti-static Poly-amid Horn w/SS Bracket and Hardware
  • 110/30 Degree Dispersion Angle @ 1000/4000 Hz.
  • 9 3/4" (248mm) Dia x 13 3/8" (340mm) L
  • Eex dem IIB+H2 T5 / 01 ATEX 235

General

Catalog Number

DSP25EEXMN-8

Color

Black

Material

Anti-Static Polyamide

Product Type

Speakers

UPC

783586235508

Weather Rating

IP-66

Dimensions

Diameter

9.75 in

Length

13.375 in

Electrical Ratings

Wattage

25 W

Certifications And Compliance

Hazardous Rating(s)

Eex dem IIB+H2 T5 / 01 ATEX 235

Weather Rating

IP-66