GAI-TRONICS
4-Channel Tone Remote Deskset Pager/Encoder
Image of IPE2500A-MLS 4-Channel Tone Remote Deskset Pager/Encoder

4-Channel Tone Remote Deskset Pager/Encoder

Brand: GAI-Tronics

Catalog ID: IPE2500A-MLS

The IPE2500A-MLS Multi-Line Select Deskset provides "Mini-Console" tone control of up to 4 different radio systems in addition to having all the features of the standard IPE2500A Tone Remote Deskset. Used in conjunction with the GAI-Tronics tone remote adapter (ITA2000A), the Multi-Line Select Deskset allows for simultaneous transmissions on any combination of 2 to 4 lines.

  • 4-Channel
  • Tone Remote

General

Application

  • Police, Fire, Ambulance
  • Utilities, Taxis, Airlines
  • Forestry, Parks, Recreation
  • Industries, Municipalities, Construction
  • Security & Public Safety

Catalog Number

IPE2500A-MLS

Color

Black

Material Type

Plastic

Signal Type

Analog

Specifications

UL/CSA, FCC

Type

Desksets

UPC

850025795517

Dimensions

Dimensions

8.9 in x 7.6 in x 4.7 in

Dimensions - Shipping

15.63 x 10.75 x 9.56

Height

4.7 in

Length

8.9 in

Weight

3.5 lb

Width

7.6 in

Electrical Ratings

Signal

600 Ohm

Certifications And Compliance

Certified Listed

UL/CSA/FCC