GAI-TRONICS
Page/Party® Series, 702A, Indoor wallmount enclosure for use with 701 series handset/speaker amplifiers and 751 series speaker amplifiers
Image of 702A Page/Party® Series, 702A, Indoor wallmount enclosure for use with 701 series handset/speaker amplifiers and 751 series speaker amplifiers

Page/Party® Series, 702A, Indoor wallmount enclosure for use with 701 series handset/speaker amplifiers and 751 series speaker amplifiers

Brand: GAI-Tronics

Catalog ID: 702A

The 702A Single-Party Indoor 115 VAC Amplifier Enclosure is an important component of the 700 series Page/Party® system. This enclosure is configured for single party systems. The 702A enclosure is constructed of fabricated steel, and is equipped with terminal strips for connecting the system cable. The 701 and 751 series amplifiers mate directly with this enclosure.

Page Party Intercom System

General

Catalog Number

702A

Color

Gray

Material

Steel

Series

Page/Party® Series

Signal Type

Analog

UPC

783586233474

Weather Rating

Indoor

Dimensions

Cubic Capacity

334.611 cu.in

Depth

5.1 in

Height

8.1 in

Weight

5 lb

Width

8.1 in

Electrical Ratings

Input Voltage

120 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

Indoor