Brand: GAI-Tronics
Catalog ID: ADVANCE Lite
Application
Catalog Number
ADVANCE Lite
Construction
Operating Temperature
0° to +49 °C
Cubic Capacity
10645.08 cu.in
Depth
21.5
Height
24 in
Width
20.63 in
Supply Voltage
120/240 VAC
Operating Temperature
0° to +49 °C