Brand: GAI-Tronics
Catalog ID: 10959-207
Catalog Number
10959-207
Color
Black
Mount location
Rackmount
Operating Temperature Range Celcius
0° C to +50° C @ 20-80% humidity, non-condensing
Power Consumption
12-26 VDC, Class II power supply optional
Type
Cubic Capacity
326.9032 cu.in
Depth
11.18
Height
1.72 in
Width
17 in
Frequency Rating
20-20000 Hz
Certified Listed