
Brand: GAI-Tronics
Catalog ID: 12576-133
Catalog Number
12576-133
Color
Silver
Material Type
Aluminum
Type
Kits
Dimensions
0.125 in x 8.33 in x 11.95 in
Dimensions - Shipping
14.5 x 9 Padded Mailer
Height
11.95 in
Length
0.125 in
Weight
2 lb
Width
8.33 in