
Brand: GAI-Tronics
Catalog ID: 116-02-0418-00W
Application
Catalog Number
116-02-0418-00W
CE Compliant
CE certified RoHS compliant, Sterile Area
Connectivity Options
VoIP
Mount location
Flush-Mount
Operating Temperature
-20° C to +60° C
Series
Clean Phone® Series
Type
Keypad
CE Compliant
CE certified RoHS compliant, Sterile Area
Connectivity Options
VoIP
Operating Temperature
-20° C to +60° C
Storage Temperature Range
-40° C to +70° C
Mount location
Flush-Mount