GAI-TRONICS
Image of 13361 Clean Room Speaker; 70 V line-matching transformer

Clean Room Speaker; 70 V line-matching transformer

$1,298.51 USD

Brand: GAI-Tronics

Catalog ID: 13361

The Clean Room Speaker is ideal for clean room environments. The speaker is designed to provide outstanding voice reproduction for use in public address and general alarm applications. The unit can be ceiling mounted or flush mounted into a wall. The completely smooth front panel is sealed with an overlay that allows for wash-downs while keeping the environment particulate-free.

  • Ceiling or Wall Flush Mountable
  • Outstanding voice reproduction
  • Completely smooth front panel is sealed with an overlay that keeps the environment particulate-free
  • Available in 70 V
  • Stainless steel back-box

General

Catalog Number

13361

Mount location

Ceiling or Flush Wall

Power

8 Watts

UPC

850025795005

Dimensions

Weight

11 lb

Electrical Ratings

Impedance

70.7V line matching transformer

Power

8 Watts

Sensitivity

102 dB (1 Watt @ 1 Meter)

Configuration

Mount location

Ceiling or Flush Wall