GAI-TRONICS
Image of 115-02-0010-112 Commander (VoIP) yellow, steel cord, 0 button (CB) - CE Marked

Commander (VoIP) yellow, steel cord, 0 button (CB) - CE Marked

Brand: GAI-Tronics

Catalog ID: 115-02-0010-112

The Commander family of telephones are tough, weather resistant units built to withstand abuse and environmental extremes; moulded in glass filled polyester to prevent rust and corrosion. It is simple to install with fixings concealed from view giving increased security from vandalism. GAI-TRONICS' VoIP-SIP telephones support Power over Ethernet (PoE) to combine power and connection to LAN or WAN, offering a wealth of additional features including real-time reporting via SNMP, and can be configured by web browser.

  • Commander VoIP
  • SIP compatiable
  • 0 Button Autodial
  • CE Marked

Product details

General

Catalog Number

115-02-0010-112

CE Compliant

Yes

Color

Yellow

Connectivity Options

VoIP

Mount location

Surface-Mount & Post-Mounting

Operating Temperature

-40° C to +60° C

Output Level Ringer

80 dBA @ 2 ft.

Signal Type

VoIP - SIP

Specifications

CE

Type

  • 0 Button
  • Weather Resistant & Vandal Resistant Telephones

Weather Rating

IP65

Dimensions

Dimensions

5.5 in x 7.5 in x 11.5 in

Dimensions - Shipping

14.5 x 9.0 x 5.75

Height

11.5 in

Length

5.5 in

Weight

7 lb

Width

7.5 in

Electrical Ratings

Signal

Ethernet

Voltage Rating Description

24-48 VDC or PoE

Certifications And Compliance

CE Compliant

Yes