Brand: GAI-Tronics
Catalog ID: ICP9004A
Application
Catalog Number
ICP9004A
Color
Black
Signal Type
Analog
Type
Consoles
Dimensions
13.5 in x 14.5 in x 9.5 in
Dimensions - Shipping
20.25 x 18.25 x 12.75
Height
9.5 in
Length
13.5 in
Weight
18 lb
Width
14.5 in
Signal
600 Ohm
Voltage Rating Description
12-15 VDC
Certified Listed
UL/CSA/FCC