Brand: GAI-Tronics
Catalog ID: ICP9008A
Application
Catalog Number
ICP9008A
Color
Black
Signal Type
Analog
Type
Consoles
Cubic Capacity
1859.625 cu.in
Depth
13.5
Dimensions - Shipping
20.25 x 18.25 x 12.75
Height
9.5 in
Weight
19.5 lb
Width
14.5 in
Signal
600 Ohm
Voltage Rating Description
12-15 VDC
Certified Listed
UL/CSA/FCC