Brand: GAI-Tronics
Catalog ID: 392-001FS
Application
Catalog Number
392-001FS
Connectivity Options
Analog
Mount location
Flush-Mount
Operating Temperature
-20°C to +60 °C
Type
Weight
5 lb
Connectivity Options
Analog
Operating Temperature
-20°C to +60 °C
Mount location
Flush-Mount