Brand: GAI-Tronics
Catalog ID: 210-001
Application
Corridor Installations
Catalog Number
210-001
Color
Silver
Connectivity Options
Analog
Mount location
Surface-Mount
Operating Temperature
-40º F to +140º F (-40º C to +60º C)
Output Level Ringer
90 dBA @ 2 ft.
Signal Type
Analog
Specifications
UL/IC/FCC
Type
Keypad
Weather Rating
Indoor
Dimensions
3.27 in x 5.5 in x 10.0 in
Dimensions - Shipping
13.0 x 12.0 x 8.0
Height
10 in
Length
3.27 in
Weight
5.5 lb
Width
5.5 in
Input Voltage
Phone Line
Signal
Phone Line
Certified Listed
UL/IC/FCC