GAI-TRONICS
Image of IDA1000A DC Remote Adapter

DC Remote Adapter

Brand: GAI-Tronics

Catalog ID: IDA1000A

DC Remote Adapter, 2 Frequency Control

  • 2-Frequency Control
  • Multiple Parallel DC Deskset Support
  • 2-Wire Operation
  • Adjustable Receive Input Sensitivity
  • Selectable Input/Output Logic
  • Accessory Port
  • Modular Rear-access Phone-Line Connection

General

Application

  • Police, Fire, Ambulance
  • Utilities, Taxis, Airlines
  • Forestry, Parks, Recreation
  • Industries, Municipalities, Construction
  • Security & Public Safety

Catalog Number

IDA1000A

Color

Black

Material Type

Aluminum

Signal Type

Analog

Type

Adapters / Termination Panels

UPC

850025795470

Dimensions

Dimensions

5.3 in x 7.02 in x 1.35 in

Dimensions - Shipping

15.63 x 10.75 x 9.56

Height

1.35 in

Length

5.3 in

Weight

4 lb

Width

7.02 in

Electrical Ratings

Signal

600 Ohm