GAI-TRONICS
Image of 232-02-0001-102 DDA Help Point (GSM), 1 button (faceplate only)
Image of 232-02-0001-102 DDA Help Point (GSM), 1 button (faceplate only)

DDA Help Point (GSM), 1 button (faceplate only)

Brand: GAI-Tronics

Catalog ID: 232-02-0001-102

In addition to all the benefits of the VR, this help point incorporates features to assist with special needs. The help point is designed to help you comply with The Equality Act 2010 (EA) and therefore ideal for use in public areas. It is finished in contrasting colours, with a raised 32mm button. Raised text, Braille and inductive loop are standard. The Help Point telephones are vandal and weather resistant, providing hands-free loudspeaking communications for any public area. The internal components are protected by a weather resistant enclosure behind the faceplate.

  • Robust and weather resistant: IP65
  • Large, easy to see tactile buttons
  • Flush or surface mounting (with rear enclosure)
  • Call status LED
  • Waterproof speaker, protected by stainless steel mesh

Product details

General

Catalog Number

232-02-0001-102

CE Compliant

Yes

Color

Yellow

Connectivity Options

GSM

Mount location

Surface-Mount & Flush-Mount

Operating Temperature

-40° C to +60° C

Storage Temperature Range

-40° C to +70° C

Type

One-Button

Certifications And Compliance

CE Compliant

Yes

Resources and downloads