
Brand: GAI-Tronics
Catalog ID: XDM005A
Catalog Number
XDM005A
Color
Black
Material Type
Aluminum
Power Supply
Phantom Power 3V DC
Type
Microphones
Dimensions - Shipping
15.5 x 7.5 x 3.0
Weight
3 lb
Sensitivity
-40 +/- 2db (0dB=1V/Pa at 1KHz
Signal
Audio
Power Supply
Phantom Power 3V DC