
Brand: GAI-Tronics
Catalog ID: GC-DC1
Catalog Number
GC-DC1
Color
RAL5017 Blue
Enclosure Type
Cast Aluminum
Series
EZ Page Intercom Series
UPC
783586235522
Cubic Capacity
419.3448 cu.in
Depth
5.45 in
Height
11.2 in
Weight
10 lb
Width
6.87 in
Voltage Rating
12-16 VDC
Certified Listed
UL813
Nema Rating
NEMA 4X
Temperature Range
-40° F to +158° F