GAI-TRONICS
Front Panel Repl. Kit, Models 247/257-005
Image of 12576-128 Front Panel Repl. Kit, Models 247/257-005
Image of 12576-128 Front Panel Repl. Kit, Models 247/257-005

Front Panel Repl. Kit, Models 247/257-005

Brand: GAI-Tronics

Catalog ID: 12576-128

Front Panel Repl. Kit, Models 247/257-005

Includes front panel, electronics, and handset

General

Catalog Number

12576-128

Color

Gray

Material Type

Engrd. Plastic

Output Level Ringer

92 dBA @ 2 ft.

Signal Type

Analog

Specifications

UL/CSA, FCC, IC

Type

Kits

Dimensions

Dimensions - Shipping

13.0 x 12.0 x 8.0

Weight

5 lb

Electrical Ratings

Signal

Phone Line

Certifications And Compliance

Certified Listed

UL/CSA, FCC, IC

Operational

Output Level Ringer

92 dBA @ 2 ft.