GAI-TRONICS
Image of GM8000 GM8000 Ground Sentinel® Series

GM8000 Ground Sentinel® Series

Brand: GAI-Tronics

Catalog ID: GM8000

For monitoring ground wires of continuous miners, cutting machines, shuttle cars, roof bolters and other mining equipment. For Low and Medium Voltage Cables Up to 1000 Volts. Developed to comply with MSHA requirements, the tone monitor interrupts power to the mining machine if the ground wire is broken.

Mining Ground Fault Protection

General

Catalog Number

GM8000

Material

Stainless Steel

Dimensions

Cubic Capacity

97.266464 cu.in

Depth

5.62 in

Height

7.46 in

Width

2.32 in