GAI-TRONICS
Indoor / Outdoor Compression Driver - 13314 Series (70V)
Image of 13314-003 Indoor / Outdoor Compression Driver - 13314 Series (70V)

Indoor / Outdoor Compression Driver - 13314 Series (70V)

$561.87 USD

Brand: GAI-Tronics

Catalog ID: 13314-003

A compression drivers that is designed to provide optimum performance in both commercial and industrial applications. These indoor/outdoor compression drivers are commonly used in light and heavy manufacturing facilities with high ambient noise, and corrosive and hazardous environments.

  • Low Distortion, Superior Sound
  • Rain-Tight, Chemical Resistant Housing
  • Suitable for Harsh or Corrosive Environments
  • Variable Impedance Drivers
  • Fits GAI-TRONICS' Horns with 1 3/8" - 18 UNEF Threads
  • NEMA 4X

General

Catalog Number

13314-003

Operating Temperature

-40° C to +70° C (-40° F to +158° F)

UPC

850025795197

Dimensions

Weight

3.4 lb

Electrical Ratings

Impedance

70V

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Div. 2, Groups A, B, C, D
  • Class II, Div. 2, Groups F, G
  • Class III, Div. 2

Nema Rating

4X

Operational

Operating Temperature

-40° C to +70° C (-40° F to +158° F)