GAI-TRONICS
Image of 4514-001 Industrial Radio - 120/220 VAC Transceiver

Industrial Radio - 120/220 VAC Transceiver

Brand: GAI-Tronics

Catalog ID: 4514-001

GAI-TRONICS’ 4500 Series Industrial Radio is a wireless station providing two-way voice communication in the UHF band. Radio communications are possible even in the most severe environmental conditions: on bridge and gantry cranes, ore and coa bridges unloaders, manlifts, or any moving equipment where hardwired systems will not work or are not economical. GAI-TRONICS’ Industrial Radio operates reliably over the wide temperatures and voltage variations found in heavy industrial environments. This unit also promotes safety and increases productivity by eliminating confusing hand signals and by keeping all personnel in constant communication.

  • Compatible with Existing Handheld Radios
  • Utilizes a Synthesized Radio
  • Frequency Range 450-480 MHz.
  • Frequencies and Private Line Tones are easily modified via computer
  • Transmission Time Limiter Circuit - Limits transmission time to prevent locking up and damaging the transmitter
  • Rugged Industrial, Dust-Resistant Package
  • Clear, Reliable Voice Communication
  • Battery Back-up Option

General

Catalog Number

4514-001

Dimensions

Cubic Capacity

476.71875 cu.in

Depth

3 in

Height

14.125 in

Weight

10 lb

Width

11.25 in

Operational

Temperature Range

-30° C to + 60° C