GAI-TRONICS
Image of 13351 Integral Loudspeaker - Model 13351

Integral Loudspeaker - Model 13351

Brand: GAI-Tronics

Catalog ID: 13351

GAI-Tronics revolutionary Model 13351 Integral Loudspeakers provide all-purpose paging in a compact size. These truly weatherproof outdoor loudspeakers are suited for commercial as well as industrial applications. Other speakers may be rain-tight, but only the 13351 can withstand a direct hosedown without impaired performance.

  • 12 Watt, 70 V
  • 90 Degree Nominal Dispersion Angle
  • Waterproof
  • Highly Resistant to Chemicals & Corrosives
  • Increased Intelligibility
  • Durable, Glass-Reinforced Polyester, Black
  • Integrated Mounting Holes, Conduit Entries & Electrical Connections
  • Reversible Rear Enclosure

Completely weatherproof with all mounting holes, conduit entries and electrical terminations integrated into the rear enclosure.

General

Catalog Number

13351

Operating Temperature

  • -40°C to +70 °C
  • -40°F to 158 °F

Power

16 Watt Continuous

UPC

783586231036

Dimensions

Cubic Capacity

619.965248 cu.in

Depth

8.12 in

Height

9.52 in

Weight

7.5 lb

Width

8.02 in

Electrical Ratings

Power

16 Watt Continuous

Operational

Operating Temperature

  • -40°C to +70 °C
  • -40°F to 158 °F