GAI-TRONICS
Intrinsically Safe Telephone - Indoor, Analog
Image of 261-001 Intrinsically Safe Telephone - Indoor, Analog

Intrinsically Safe Telephone - Indoor, Analog

Brand: GAI-Tronics

Catalog ID: 261-001

Housed in durable glass-reinforced polyester for indoor applications, GAI-TRONICS' Intrinsically-Safe Telephones are the safest and most economical communication solution in hazardous environments. Consists of models 262-001 (Intrinsically Safe Telephone - Indoor) and 263-000 (Isolation Barrier)

  • North American Listed for All Hazardous Groups
  • cUL / UL Listed
  • Replaces Explosionproof Telephones without Replacing System Cable in Most Applications
  • Braille Metallic Keypad
  • “Shrill”-type Penetrating Ringer
  • Noise-cancelling Microphone
  • Volume Control Handset
  • Low Sidetone for Noisy Environments
  • Switchable Power Supply - 110 V ac / 220 V ac
  • Hytrel® Coil Cord for Maximum Durability
  • Hearing Aid Compatible (HAC)
  • Extreme operating temperature range

General

Catalog Number

261-001

Color

Gray

Connectivity Options

Analog

Material

Plastic, Engineered

Mount location

Surface-Mount

Operational

Connectivity Options

Analog

Configuration

Mount location

Surface-Mount