GAI-TRONICS
Image of 378-003 IP Monitored Input Module - Model 378-003

IP Monitored Input Module - Model 378-003

Brand: GAI-Tronics

Catalog ID: 378-003

GAI-Tronics IP Monitored Input Module (IP MIM), IP Monitored Relay Module (IP MRM), and IP Strobe Monitored Relay Module (IP Strobe MRM) are all housed in a NEMA 4X stainless steel enclosure. These devices are ac-powered. The IP MIM contains eight monitored input circuits which are activated by a voltage-free contact or the presence/absence of a 24 V dc input voltage. The MIM can supervise the cabling between the input terminal and the remote contact device. Each input circuit can be programmed to initiate one of the following functions: - activate an alarm - reset all alarms - cancel the current alarm - report a fault condition - reset the system MCU.

- Used in conjuction with Elemec3 system and IP Controller - 8 monitored inputs - Inputs used to initiate functions of Elemec3 system and IP Controller - Operation controlled by Elemec3 software - NEMA 4X rated

General

Catalog Number

378-003

Size

13.0 in x 14.3 in x 6.2 in

Type

IP Monitored Input Module

Dimensions

Size

13.0 in x 14.3 in x 6.2 in

Electrical Ratings

Input Voltage

120-230 VAC

Certifications And Compliance

Hazardous Rating(s)

Non-hazardous