GAI-TRONICS
Image of 100-02-0805-103 Kit: PHP400 2b GSM solar with 3m post

Kit: PHP400 2b GSM solar with 3m post

Brand: GAI-Tronics

Catalog ID: 100-02-0805-103

Kit: PHP400 2b GSM solar with 3m post

  • Large, vandal resistant metal buttons, palm operable
  • Raised text button legends with Braille
  • Audio-visual ring indication
  • Emergency override
  • Hands-free Operation
  • Local PA
  • Robust and weather resistant - IP55
  • 2 button auto-dial option with remote programming
  • Suitable for pole mounting to a single PSTN post or surface mounting, simple installation
  • 400 mm diameter
  • NETWORK RAIL Approved

General

Application

Public Areas

Catalog Number

100-02-0805-103

CE Compliant

Yes

Color

White

Mount location

Pole mounting (PSTN) or Surface mounting

Power

includes PSU (12 V, Solar)

Type

Kit (2 Button)

Weather Resistant

Yes

Electrical Ratings

Power

includes PSU (12 V, Solar)

Certifications And Compliance

CE Compliant

Yes

Compliance

IP55

Operational

Weather Resistant

Yes

Configuration

Mount location

Pole mounting (PSTN) or Surface mounting