Brand: GAI-Tronics
Catalog ID: AM7009
Application
LST II (One 12 Volt Battery)
Catalog Number
AM7009
Material
Stainless Steel, 16 Gauge
Cubic Capacity
261.5275 cu.in
Depth
3.25 in
Height
12.38 in
Width
6.5 in
Temperature Range
-30° C to 60° C